PD4 - stepper motor with integrated RS485/CANopen ClosedLoop positioning control in IP65
The PD4-N is an effective enhancement of the Nanotec Plug & Drive motors. In addition to the integrated power end stage, it includes a complete, network-capable speed and positioning control. The user-friendly NanoPro Windows software allows users without programming knowledge to quickly and easily create and test even complex axis movements on a laptop by selecting one of the integrated modes that are tailored to different drive applications and configuring the movement sequences.
The NanoJ easy software allows even complex application programs to be stored in the controller and predestines the drive as a complete solution for local drive applications. In the area entitled Technology you can find further information and in the area entitled Download you can download software.
As well as the movement sequences, machine parameters such as spindle pitch or gear reduction and motor parameters such as the microstep mode, for example, can also be conveniently set via the software. After configuration, the 16 motion profiles stored in the PD4-N can then be controlled by external signals via 6 inputs which allows an economic and flexible integration in the machine.
| Operating voltage | DC 12 to 48 V |
| Max. phase current | adjustable per software up to 4.8 A (1% steps), 100% = 3.2 A |
| Port | RS485 or CANopen |
| Operating mode | Position, speed, flag position, clock direction, analog, analog position, torque |
| Position monitoring | ClosedLoop/Automatic error correction up to 0.9° |
| Step resolution | Full microstep (up to 1/128), microstep emulation |
| Step frequency | 0 to 50 kHz in the clock/direction mode, 0 to 25 kHz in all other modes |
| Inputs | 6 optocoupler inputs (5 - 24 V) |
| Outputs | Open-Drain (0 switching, max. 24 V/0.5 A) |
| Current drop | Adjustable in 1% values |
| Protection circuit | Overvoltage and heatsink temp. > 80 °C |
| Temperature range | - 10 °C to +40 °C |
| Connection type | 2 x M12 connector (4-pin and 17-pin) |
| Protection class | IP65 except for shaft output |
| New features | ClosedLoop / sinusoidal commutation / dspDrive / ↵programmable as flow control with NanoJ easy |
Miscellaneous
|
||||||
|---|---|---|---|---|---|---|
| Type | Holding torque |
Weight | Length "A" |
Type | ||
| PD4-N5918X4204-IP | 53 | 0.5 | 67 | Plug & Drive motor | ||
| PD4-N5918M4204-IP | 113,0 | 0,80 | 80,6 | plug & drive motor | ||
| PD4-N5918L4204-IP | 193 | 1.4 | 101 | Plug & Drive motor | ||
| PD4-N6018L4204-IP | 354 | 1.48 | 113 | Plug & Drive motor | ||
| ZK-M12-17-1M-2-PUR-S | 1000 | Connection-Cable | ||||
| ZK-M12-17-3M-2-PUR-S | 3000 | Connection-Cable | ||||
| ZK-M12-5-2M-2-PUR-S | 2000 | Supply-Cable | ||||
Torquecurves



